Filtro
3D Search
Búsqueda 2D
Color
Catálogos
Comparación
ES
Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Búsqueda 2D
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
o
Selección de archivo
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Accessory
GN 992 Insert Bushings, Aluminum, for Round Tubes and Square Tubes
GN 992 - Insert bushes for construction tubings GN 990, Aluminium, round
Ganter
...
GN 992 - Insert bushes for construction tubings GN 990, Aluminium, round
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Insert bushing GN 992-D35-M12
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
GANTER PARTNUMBER
PARTNUMBER
Outside diameter for tube
D1 [mm]
Thread
D2
L1 [mm]
L2 [mm]
+0.5
L3 [mm]
W [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
GN 992-D20-M8
D20
M8
29.5
2.5
16
2
0.0100
76169990
YES
Product details
GN 992-D25-M8
D25
M8
33.5
2.5
16
2
0.0220
76169990
YES
Product details
GN 992-D25-M10
D25
M10
33.5
2.5
16
2
0.0220
76169990
YES
Product details
GN 992-D30-M8
D30
M8
33.5
2.5
18
2
0.0340
76169990
YES
Product details
GN 992-D30-M10
D30
M10
33.5
2.5
18
2
0.0450
76169990
YES
Product details
GN 992-D32-M8
D32
M8
33.5
2.5
18
2
0.0500
76169990
YES
Product details
GN 992-D32-M10
D32
M10
33.5
2.5
18
2
0.0500
76169990
YES
Product details
GN 992-D35-M10
D35
M10
37.5
2.5
24
2
0.0550
76169990
YES
Product details
GN 992-D35-M12
D35
M12
37.5
2.5
24
2
0.0550
76169990
YES
Product details
GN 992-D40-M10
D40
M10
41.5
2.5
24
3
0.0780
76169990
YES
Product details
GN 992-D40-M12
D40
M12
41.5
2.5
24
3
0.0780
76169990
YES
Product details
GN 992-D42-M10
D42
M10
41.5
2.5
24
3
0.0910
76169990
YES
Product details
GN 992-D42-M12
D42
M12
41.5
2.5
24
3
0.0900
76169990
YES
Product details
GN 992-D45-M12
D45
M12
45.5
2.5
30
3
0.1100
76169990
YES
Product details
GN 992-D45-M16
D45
M16
45.5
2.5
30
3
0.1100
76169990
YES
Product details
GN 992-D48-M12
D48
M12
45.5
2.5
30
3
0.1300
76169990
YES
Product details
GN 992-D48-M16
D48
M16
45.5
2.5
30
3
0.1300
76169990
YES
Product details
Show compressed display (19 products)
Informaciones sobre piezas
Partes similares
Request for quote (RFQ)
Ganter
- GN 992
Número de pedido
GN 992-D35-M12
Shorttext
Insert bushes for construction tubings GN 990, Aluminium, round
Últimos cambios
02.12.2025 12:29:45
Unidad
Palablras clave
Accessory
Aluminium
Aluminum
Bushings
Insert
Installing
Leveling Feet
Machine parts
Round Tubes
Square Tubes
bushes
construction
dampening
elements
lifting
lifting gear
round
rubber
tubings
Clasificaciones
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 10.1
23-11-09-90 Inserto roscado, tuerca a remachar, tuerca para soldar (sin clasificación)
ECLASS 10.0.1
23-11-09-90 Threaded insert, rivet/weld nut (unspecified)
ECLASS 9.1
23-11-09-90 Inserto roscado, tuerca a remachar, tuerca para soldar (sin clasificación)
ECLASS 9.0
23-11-09-90 Threaded insert, rivet/weld nut (unspecified)
ECLASS 8.1
23-11-09-90 Threaded insert, rivet/weld nut (unspecified)
ECLASS 8.0
23-11-09-90 Threaded insert, rivet/weld nut (unspecified)
ECLASS 7.1
23-11-09-90 Threaded insert, rivet/weld nut (unclassified)
ECLASS 7.0
23-11-09-90 Threaded insert, rivet/weld nut (unclassified)
ECLASS 6.2
23-11-09-90 Threaded insert, rivet/weld nut (unclassified)
ECLASS 6.1
23-11-09-90 Threaded insert, rivet/weld nut (unclassified)
ECLASS 6.0
23-11-09-90 Threaded insert, rivet/weld nut (unclassified)